VFQ 22, PN 16, 650 m³/h

065B5575

제품 세부정보

총 중량 276 Kilogram
순중량 222 Kilogram
Volume 637.44 Liter
EAN 5715162296448

 

Cavitation factor 0.35
Cavitation factor 100% 0.32
Cavitation factor 25% 0.59
Cavitation factor 50% 0.5
Cavitation factor 75% 0.38
Connection types Flange
Differential pressure range [bar] [Max] 10 bar
Kvs values [m³/h] 650 m³/h
Leakage rate [% Kvs] 0.05
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Pressure relieve system Chamber
Sealing DP material Metal
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 200
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
용도 District heating and cooling
제품군 Pressure flow controllers
직경 [mm] 200 mm
형식 VFQ 22

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality