AFPQ 2, PN 40, 0.5 bar - 1.5 bar, 320 cm²

003G5717

Function: Diff. press. and flow controller

제품 세부정보

총 중량 48 Kilogram
순중량 38 Kilogram
Volume 191.52 Liter
EAN 5715162374993

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 320 cm²
China RoHS compliance Out of scope
Contain batteries No
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 150 mm
Differential pressure setting [bar] [Max] 1.5 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Return
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Differential pressure controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 1.5 bar
Pressure setting range [bar] [Min] 0.5 bar
Setting Type Adjustable
기능 Diff. press. and flow controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No. 1.0345, zinc plated
제품군 Actuators - Pressure Flow
형식 AFPQ 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality