AVPA, PN 25, DN 40, 16 m³/h, 0.2 bar - 1 bar, External Thread, G 2 A

003H6600

AVPA PN25 40/16 0,2-1,0 thread bypass

제품 세부정보

총 중량 6.359 Kilogram
순중량 6.139 Kilogram
Volume 11.791 Liter
EAN 5702421541197

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AVPA PN25 40/16 0,2-1,0 thread bypass
Differential pressure range [bar] [Max] 16 bar
Differential pressure setting [bar] [Max] 1 bar
Differential pressure setting [bar] [Min] 0.2 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 16 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller Differential pressure relief controller
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 d82d5b9f-618e-427e-a21f-592d45afaeed
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시에는 차단
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 40
기능 Diff. press. relief controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 2 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 40 mm
형식 AVPA

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality