AVA, PN 25, DN 20, 6.3 m³/h, 1 bar - 4.5 bar, External Thread, G 1 A, Mounting version: Bypass

003H6615

AVA PN25 20/6,3 1,0-4,5 thread bypass

제품 세부정보

총 중량 3.864 Kilogram
순중량 3.864 Kilogram
Volume 9.602 Liter
EAN 5702421541357

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AVA PN25 20/6,3 1,0-4,5 thread bypass
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Yes with exemptions
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 6.3 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 4.5 bar
Pressure setting range [bar] [Min] 1 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시에는 차단
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 20
기능 Press. relief controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 1 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 20 mm
형식 AVA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality