Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 32, 12.5 m³/h, 1 bar - 5 bar, Flange, Mounting version: Free

003H6705

SAVD PN25 32/12,5 1-5 flange flow/ret

제품 세부정보

총 중량 12.69 Kilogram
순중량 12.69 Kilogram
Volume 25.38 Liter
EAN 5702421542262

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.38
Cavitation factor 25% 0.64
Cavitation factor 50% 0.57
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description SAVD PN25 32/12,5 1-5 flange flow/ret
Differential pressure range [bar] [Max] 16 bar
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 12.5 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller ¿¹
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 5 bar
Pressure setting range [bar] [Min] 1 bar
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시 개방.
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 32
기능 Safety press. reduction controller (SAV)
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 32 mm
형식 SAVD

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality