Function: Safety press. reduction controller (SAV), SAVD, PN 25, DN 20, 6.3 m³/h, 3 bar - 12 bar, External Thread, G 1 A, Mounting version: Free

003H6700

SAVD PN25 20/6,3 3-12 thread flow/ret

제품 세부정보

총 중량 7.203 Kilogram
순중량 7.203 Kilogram
Volume 10.637 Liter
EAN 5702421542217

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description SAVD PN25 20/6,3 3-12 thread flow/ret
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Yes with exemptions
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 6.3 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller ¿¹
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 12 bar
Pressure setting range [bar] [Min] 3 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시 개방.
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 20
기능 Safety press. reduction controller (SAV)
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 1 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 20 mm
형식 SAVD

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality