AVDA, PN 10, DN 15, 1.9 m³/h, 0.1 bar - 1.2 bar, Internal thread, Rp 1/2

003N0038

AVDA 15 Pressure regulator 0.1-1.2 bar

제품 세부정보

총 중량 2.176 Kilogram
순중량 2.111 Kilogram
Volume 4.643 Liter
EAN 5702421100011

 

Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description AVDA 15 Pressure regulator 0.1-1.2 bar
Differential pressure range [bar] [Max] 7 bar
Differential pressure setting [bar] [Max] 1.2 bar
Differential pressure setting [bar] [Min] 0.1 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 1.9 m³/h
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 10
Pressure controller Differential pressure relief controller
Pressure nominal [bar] 10 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Stem position 평시에는 차단
Valve body material Hot pressed brass, mat. No. 2.0402 (Ms 58)
Valve cone DP material NBR-rubber
Valve size DN 15
기능 Diff. press. relief controller
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] 10 °C
연결의 크기 Rp 1/2
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 AVDA

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality