AVQT, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, Flange, Mounting version: Free

003H6767

AVQT PN25 32/12,5 /0,2 flange flow/ret

제품 세부정보

총 중량 10.29 Kilogram
순중량 10.29 Kilogram
Volume 25.209 Liter
EAN 5702421542880

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.38
Cavitation factor 25% 0.64
Cavitation factor 50% 0.57
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description AVQT PN25 32/12,5 /0,2 flange flow/ret
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Yes with exemptions
Flow control ¿¹
Flow limitation 없음
Flow rate [m³/h] 8 m³/h
Flow rate [m³/h] [Max] 10 m³/h
Flow rate [m³/h] [Min] 0.4 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function VSP - P 없음
Function VSP - Q ¿¹
Function VSP - T ¿¹
Kvs values [m³/h] 12.5 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller 없음
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type None
Stem position 평시 개방.
UK RoHS compliance Out of scope
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 32
기능 Flow and temp. controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 32 mm
형식 AVQT

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality