AB-QM, DN 125, High flow, With test plugs, Flange

003Z0715

AB-QM DN 125 High flow, with three test plugs, pressure independent balancing and control valve

제품 세부정보

총 중량 123.8 Kilogram
순중량 123.8 Kilogram
Volume 662.4 Liter
EAN 5702425082115

 

Actuator connection Danfoss standard
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description AB-QM DN 125 High flow, with three test plugs, pressure independent balancing and control valve
Differential pressure [kPa] [Max] 600 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow nominal [m³/h] 110 m³/h
Flow type High flow
Pressure class PN 16
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 5fe0b894-3a5b-4095-979e-4da9ae00c7de
SCIP 서류 제품 이름 AB-QM DN125
Starting pressure [kPa] 60 KPa
Stroke [mm] 30 mm
Test plugs With test plugs
Valve body material Grey iron (EN-GJL-250)
Valve size DN 125
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] -10 °C
제품군 Pressure independent balancing and control valves
AB-QM
형식 AB-QM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality