Wet System BasicGrip, 1.00 m², Thermal conductivity [W/mK]: 0.035

088X0051

This product is not available in this store. Please contact your local Customer Service Center.

BasicGrip panel - 11mm insulation

제품 세부정보

총 중량 1.12 Kilogram
순중량 1.12 Kilogram
Volume 4.78 Liter
EAN 5702420089416

 

Compressive strength [kPa] 50 KPa
Coverage area [m²] 1 m²
Description BasicGrip panel - 11mm insulation
Design load [kN/m2] 50 kN-m
Heat transmission resistance [m2K/W] 0.31 W/m-K
Pipe diameter [mm] 16 mm
Thermal conductivity [W/mK] 0.035 W/m-K
길이 [mm] 1000 mm
너비 [mm] 1000 mm
두께 [mm] 28 mm
재질 Polystyrene foil / Polystyrene
제품군 Wet System BasicGrip
형식 BasicGrip Panels - 11mm Insulation

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality