Butterfly valves, VFY-WH, PN 16, DN 80, Handle, Wafer

065B7412

VFY-WH PN16 DN80 CI/SS/EPDM

제품 세부정보

총 중량 3.752 Kilogram
순중량 3.745 Kilogram
Volume 5.891 Liter
EAN 5710104062143

 

CE evaluated Yes
China RoHS compliance Out of scope
Connection types Wafer
Contain batteries No
Description VFY-WH PN16 DN80 CI/SS/EPDM
Diameter [mm] [Max] 80 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flanges material Cast iron EN GJL 250 (DIN GG25)
Gear flange type F05
Kvs values [m³/h] 275 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Medium alternative 2 Circulation water
Number of ports 2
Operating torque [Nm] 25 N-m
Operation type Handle
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 No
Rotation angle [°] 90 °
Stem sealing material Nitrile/Viton/Zinc coated S. + PTFE
Storage temperature [°C] [Min] -10 °C
Valve body material Cast iron EN GJL 250 (DIN GG25)
Valve disc material Stainless Steel
Valve liner material EPDM
Valve size DN 80
Valve stem material Stainless steel AISI 420
Valve type Concentric Design
기능 On/off
길이 [mm] 46 mm
라벨 제품 Yes
마운팅 방향 except cap down
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
본체재료 Cast iron EN GJL 250 (DIN GG25)
승인 CE
승인 표준 PED 97/23/CE, EN 12266-1, Rate A
용도 Heating and cooling
제품군 Butterfly valves
주변 온도 [°C] [최소] -10 °C
직경 [mm] 80 mm
형식 VFY-WH

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality