HRE 3 PN6 25/10 rotary 3-way Rp1

065Z0419

HRE 3 PN6 25/10 rotary 3-way Rp1

제품 세부정보

총 중량 1.37 Kilogram
순중량 1.35 Kilogram
Volume 2.223 Liter
EAN 5710104033365

 

China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 1 bar
Closing differential pressure (mixing) [bar] [Max] 1 bar
Connection types Internal thread
Contain batteries No
Description HRE 3 PN6 25/10 rotary 3-way Rp1
Flow characteristic S characteristic
Kvs values [m³/h] 10 m³/h
Leakage through port max. [% Kvs] Diverting: 0.5
Mixing: 1.0
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 b522cde8-91be-41f7-a332-895ff80167a5
SCIP 서류 제품 이름 HRB HRE HFE
Slide shoe material DZR brass CuZn36Pb2AS (CW 602N)
Stuffing box sealing material EPDM
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
기능 Mixing valve
매질 온도 [°C] [최대] 110 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 Rp 1
용도 Heating
제품군 Other valves
직경 [mm] 25 mm
형식 HRE 3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality