HVZ 3 PN16 15/0,4 2-way seated flat end

065Z5411

HVZ 3 PN16 15/0,4 2-way seated flat end

제품 세부정보

총 중량 0.4 Kilogram
순중량 0.39 Kilogram
Volume 0.312 Liter
EAN 5702421526576

 

Application alternative VSP Hot water
Closing differential pressure (diverting) [bar] [Max] 1 bar
Closing differential pressure (mixing) [bar] [Max] 3.5 bar
Connection types External Thread
Contain batteries No
Control ratio 50:1
Description HVZ 3 PN16 15/0,4 2-way seated flat end
EU RoHS compliance Yes with exemptions
Flow characteristic Logarithmic
Kvs value (B-AB) [m³/h] 0.25 m³/h
Kvs values [m³/h] 0.4 m³/h
Leakage through port (B-AB) max. [% Kvs] 1.0
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 4c08dc28-d37a-4615-bb93-e24c4e3bc23d
SCIP 서류 제품 이름 VZ 3 PN16 15/0,4 2-way seated flat end
Spindle position A-AB: Normally closed
Stroke [mm] 5.5 mm
Stuffing box sealing material EPDM
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
Valve seat material DZR brass CuZn36Pb2AS (CW 602N)
Valve stem material Stainless steel
기능 Mixing valve
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 1/2
용도 Heating and cooling
제품군 Other valves
직경 [mm] 15 mm
형식 VZ 3

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality