Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
계정의 보안을 유지하기 위해 로그아웃 절차가 시작되었습니다.세션은 다음 시간 내에 만료됨:
최근 120분 동안 동작이 없었기 때문에 로그아웃되었습니다.
You are at the {0} store.
Valve for heating, district heating and district cooling systems. VFM 2 valve can be used together with the following Danfoss actuators:- AMV(E) 655;- AMV(E) 658 SU/SD;- AME 659 SD;- AMV(E) 85/86 (for VFM 2 DN 150-250)
Shows 15 product(s)
VFM 2, PN 25, DN 65, 63 m³/h, Flange
VFM 2, PN 25, DN 80, 100 m³/h, Flange
VFM 2, PN 25, DN 100, 160 m³/h, Flange
VFM 2, PN 25, DN 125, 250 m³/h, Flange
VFM 2, PN 25, DN 150, 400 m³/h, Flange
VFM 2, PN 25, DN 200, 630 m³/h, Flange
VFM 2, PN 25, DN 250, 900 m³/h, Flange
VFM 2, PN 16, DN 65, 63 m³/h, Flange
VFM 2 DN65 kvs 63 PN16 2-way flange
VFM 2, PN 16, DN 80, 100 m³/h, Flange
VFM 2 DN80 kvs 100 PN16 2-way flange
VFM 2, PN 16, DN 100, 160 m³/h, Flange
VFM 2 DN100 kvs 160 PN16 2-way flange
보기: