VFS 2, PN 25, DN 15, 1 m³/h, Flange

065B1512

VFS 2 PN25 15/1 2-way seated flange

제품 세부정보

총 중량 3.672 Kilogram
순중량 3.672 Kilogram
Volume 4.719 Liter
EAN 5702421512746

 

Application alternative VSP Chilled water
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 50:1
Description VFS 2 PN25 15/1 2-way seated flange
Differential pressure range [bar] [Max] 25 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Kvs values [m³/h] 1 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Medium alternative 2 Steam
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 61f545fe-7538-4fb2-887c-e7d9b9eacd71
SCIP 서류 제품 이름 VFS 2 PN25 x/x 2-way seated flange
Stroke [mm] 15 mm
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material Stainless steel
Valve size DN 15
매질 온도 [°C] [최대] 200 °C
매질 온도 [°C] [최소] -10 °C
용도 Steam
제품군 Motorized control valves
직경 [mm] 15 mm
형식 VFS 2

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality