VRG3 PN16 DN15/2,5 ext.thread

065Z0114

VRG3 PN16 DN15/2,5 ext.thread

제품 세부정보

총 중량 0.817 Kilogram
순중량 0.745 Kilogram
Volume 1.718 Liter
EAN 5702421559864

 

Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 1 bar
Closing differential pressure (mixing) [bar] [Max] 4 bar
Connection types External Thread
Contain batteries No
Control ratio 50:1
Description VRG3 PN16 DN15/2,5 ext.thread
Flow characteristic Equal percentage
Kvs values [m³/h] 2.5 m³/h
Leakage through port (B-AB) max. [% Kvs] 1.0
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Stroke [mm] 10 mm
Stuffing box sealing material EPDM
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel
기능 Mixing valve
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
연결의 크기 G 1
용도 Heating and cooling
제품군 Other valves
직경 [mm] 15 mm
형식 VRG 3

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality