VF 2 PN16 100/145 2-way seated flange

065B3205

VF 2 PN16 100/145 2-way seated flange

제품 세부정보

총 중량 44.8 Kilogram
순중량 40.4 Kilogram
Volume 88.8 Liter
EAN 5702421510964

 

Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VF 2 PN16 100/145 2-way seated flange
Differential pressure range [bar] [Max] 1.5 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Kvs values [m³/h] 145 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 db8884b3-dc94-4e5e-97b4-8e421697e20c
SCIP 서류 제품 이름 065B3205
Stroke [mm] 30 mm
Stuffing box sealing material EPDM
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Red bronze CuSn5Zn5Pb5 (Rg 6)
Valve stem material Stainless steel
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
용도 Heating and cooling
제품군 Other valves
직경 [mm] 100 mm
형식 VF 2

액세서리

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality