Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
계정의 보안을 유지하기 위해 로그아웃 절차가 시작되었습니다.세션은 다음 시간 내에 만료됨:
최근 120분 동안 동작이 없었기 때문에 로그아웃되었습니다.
You are at the {0} store.
The actuators AMV 85 and AMV 86 are used with VFM 2 (DN 150-250), VFS 2 (DN 65-100), VF2/3 (DN 125, 150) and AFQM (DN150-250) valves.
Shows 4 product(s)
Electrical actuators, AMV 85, Supply voltage [V] AC: 24
AMV 85 24V 8s/mm 40mm 5000N
Electrical actuators, AMV 85, Supply voltage [V] AC: 230
AMV 85 230V 8s/mm 40mm 5000N
Electrical actuators, AMV 86, Supply voltage [V] AC: 24
AMV 86 24V 3s/mm 40mm 5000N
Electrical actuators, AMV 86, Supply voltage [V] AC: 230
AMV 86 230V 3s/mm 40mm 5000N
보기: