Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
要保持帐户的安全性,必须启动登出程序。您的会话将在该时间过期:
由于在过去 120 分钟内一直未活动,您已经被登出。
您在{0}商城。
AMV 435 series of actuator is used with 2-way pressure independent control valve type AB-QM in sizes ranging 1½ to 4”.
展示2产品(s)
AMV 435, Supply voltage [V] AC: 24, 20 mm
AMV 435 24V 7,5-15s/mm 20mm 400N
AMV 435, Supply voltage [V] AC: 230, 20 mm
AMV 435 230V 7,5-15s/mm 20mm 400N
查看: