AMV electric actuators are used with, VRB, VRG, VF, VL valves with additional adapter (Code No. 065Z0311, not supplied) and VFS 2 valves up to DN 50 diameter. The actuator automatically adapts its stroke to valve end positions which reduces commissioning time. Optional auxiliary switches, feedback potentiometer and valve stem heater are available
Shows 4 product(s)