AVDO is a self-acting constant flow control primarily used either to maintain minimum flow rates through e.g. a low-capacity gas boiler or to control the differential pressure in a central heating system.On delivery valve housing is fit onto AVDO with one of the following fittings: internal socket thread, internal socket thread/nipple or external thread for compression fittings.
Shows 5 product(s)
Automatic Bypass Control, AVDO, DN 20, Angle, Internal thread, Internal thread
Self-acting constant flow valve
Automatic Bypass Control, AVDO, DN 15, Straight, Internal thread, External thread
Self-acting constant flow valve
Automatic Bypass Control, AVDO, DN 20, Straight, Internal thread, External thread
Self-acting constant flow valve
Automatic Bypass Control, AVDO, DN 20, Straight, External thread, External thread
Self-acting constant flow valve
Automatic Bypass Control, AVDO, DN 25, Straight, Internal thread, External thread
Self-acting constant flow valve