The EKC 202D1 is a versatile electronic controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. This controller is suitable for various applications, providing easy setup and operation.
Shows 1 product(s)
냉장 제품 제어(TXV), EKC 202D1
기능: 온도, 냉동, 공급 전압 [V] AC: 230, 통신의 유형: MODBUS 옵션; LON 옵션, 포장 형식: 멀티 팩, 포장수량의 유형: 20