The AK-PC 572 MiniPack controller is a comprehensive solution designed for small store retailers who want to leverage the benefits of using CO2 as a refrigerant. This compact and cost-effective controller incorporates much of the advanced technology found in the AK-PC 781A pack controller, which has a decade-long track record of reliability in CO2 applications. The AK-PC 572 simplifies the use of CO2, making it accessible even to those with minimal experience. It offers essential functionalities of a dedicated CO2 controller with unique ease of use and minimal complexity.
Shows 1 product(s)
팩 제어기, AK-PC 572
기능: CO2 팩, 디지털 입력 (DI) [개]: 8, 공급 전압 [V] AC: 24, 통신의 유형: MODBUS, 포장 형식: 멀티 팩, 포장수량의 유형: 12