BOCK, UL-HGX56e/1155 S 35, Semi-hermetic suction gas cooled

097B14949

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14949

Detaily produktu

Brutto hmotnost 241.6 Kilogram
Čistá hmotnost 219.8 Kilogram
Objem 428.8 Liter
EAN 5715162571644

 

Anti-vibration pads No
Barva Blue (standard)
Capacity regulator No
Chladivo (Chladiva) R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Contain batteries No
Description Compressor UL-HGX56e/1155 S 35
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection comments Standard
Discharge connection comments Soldering
Discharge connection size [mm] 35 mm
Délka [palce] 29.13 in
Family UL Compressors
Frequency Hz 60
Fáze 3
Hot gas temperature sensor No
In scope of WEEE No
Injection nozzle for liquid injection No
Kompresor - zdroj napájení [V] 440-480V Y/YY -3- 60Hz PW
Legacy BOCK ID 14949
Length (mm) 1000
Max pressure (PS) - high side 406 psig
Max pressure (PS) - low side 276 psig
Model number UL-HGX56e/1155 S 35
Název produktu Reciprocating compressor HG
Ochrana motoru INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil pressure safety switch No
Oil sump heater No
Oil temperature sensor No
Označení typu UL-HGX56e/1155 S 35
Produktová skupina Semi-hermetic compressors
Schvalovací norma No
Step protection for CR/SU No
Suction connection size [mm] 54 mm
Sání - rozměr připojení [in] 2 1/8 in
Technologie Semi-hermetic suction gas cooled
Thermal protection thermostat No
Total height [in] 16.89 in
Typ UL-HGX56e
Typ oleje BOCKlub E55
Třída IP IP66
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Výlec 6
Výtlak- rozměr připojení[in] 1 3/8 in
Značení BOCK
Šířka [in] 17 17/100 in

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality