BOCK, UL-HGX12P/90 S 2, Semi-hermetic suction gas cooled

097B14717

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14717

产品详情

毛重 57 Kilogram
净重 47.6 Kilogram
容积 152.46 Liter
EAN 5715162573020

 

Anti-vibration pads No
Contain batteries No
Description Compressor UL-HGX12P/90 S 2
Discharge connection size [mm] 12 mm
Family UL Compressors
Frequency Hz 60
Hot gas temperature sensor No
In scope of WEEE No
IP 等级 IP66
Legacy BOCK ID 14717
Length (mm) 660
Max pressure (PS) - high side 406 psig
Max pressure (PS) - low side 276 psig
Model number UL-HGX12P/90 S 2
Oil pressure safety switch No
Oil sump heater No
Suction connection size [mm] 16 mm
Terminal box reduced/steel TB No
Thermal protection thermostat No
Total height [in] 11.04 in
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
产品名称 Reciprocating compressor HG
产品系列 Semi-hermetic compressors
制冷剂(s) R134a
R404A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
压缩机电源 [V] 440-480V Y -3- 60Hz
吸气连接尺寸 [in] 5/8 in
型号 BOCK
型号 UL-HGX12P
宽度 [in] 8 39/50 in
技术 Semi-hermetic suction gas cooled
排气连接备注 Standard
排气连接备注 Soldering
排气连接备注 Standard
排气连接备注 Soldering
排气连接尺寸 [in] 1/2 in
气缸 2
燃油型号 BOCKlub E55
电机保护 INT69 G 115-230V AC, 50/60 Hz, IP00
相位 3
类型名称 UL-HGX12P/90 S 2
认证标准 No
长度 [in] 16.22 in
颜色 Blue (standard)

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality