Check valve, NRVT 12s, Max. Working Pressure [bar]: 140

020-6402

This product is not available in this store. Please contact your local Customer Service Center.

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack

Product details

Gross weight 0.256 Kilogram
Net weight 0.199 Kilogram
Volume 0.655 Liter
EAN 5702424223861

 

Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Contain batteries No
Design Piston
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator On product label
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Kv value [m³/h] 2.1 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2031 psig
MinODP [bar] 0.05 bar
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
Product group Check valves
Product Name Description Check valve
Quantity per packing format 30 pc
Refrigerants R744
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -40 °F
Type NRVT 12s
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality