Danfoss AKS 12 Pt 1000 temperature sensor. The sensor can be used for temperature logging on monitoring in conjunction with EKC controllers in the following areas: Refrigeration; Air conditioning; Heating The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.
Shows 5 product(s)