사이트 글라스, LLG 590

2512+051

형식: LLG 590

Product details

Gross weight 18.921 Kilogram
Net weight 16.91 Kilogram
Volume 36.378 Liter
EAN 5702428200301

 

Approval EAC
Category Art. 3, par. 3
China RoHS compliance Out of scope
Combined by LLG 185 + LLG 335
Contain batteries No
Equipment Welding nipples
EU RoHS compliance Out of scope
Fluid Group 1
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Other RoHS documentation Saudi Arabia RoHS
Packing format Single pack
Product description Liquid level glasses
Product Group Sight glasses
Product name Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperature range [°C] [Max] 100 °C
Temperature range [°C] [Min] -10 °C
Temperature range [°F] [Max] 212 °F
Temperature range [°F] [Min] 14 °F
Type LLG 590

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality