Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
계정의 보안을 유지하기 위해 로그아웃 절차가 시작되었습니다.세션은 다음 시간 내에 만료됨:
최근 120분 동안 동작이 없었기 때문에 로그아웃되었습니다.
You are at the {0} store.
Rotary valves are designed for regulation of flow and temperature in heating system that can accept a certain leakage and where a defined control characteristic is not required.
Shows 51 product(s)
HRB 3 PN10 20/2,5 rotary 3-way Rp3/4
HRB 3 PN10 15/4 rotary 3-way Rp1/2
HRB 3 PN10 15/0,4 rotary 3-way Rp1/2
HRB 3 PN10 15/0.63 rotary 3-way Rp1/2
HRB 3 PN10 15/1 rotary 3-way Rp1/2
HRB 3 PN10 15/1.63 rotary 3-way Rp1/2
HRB 3 PN10 15/2.5 rotary 3-way Rp1/2
HRB 3 PN10 20/4 rotary 3-way Rp3/4
HRB 3 PN10 20/6.3 rotary 3-way Rp3/4
HRB 3 PN10 25/6.3 rotary 3-way Rp1
보기: