제품 구성

iC2-Micro Frequency Converter

신제품에 기본 선택항목 적용

일반
필수
(IC2-30) iC2-30
(FA) Frequency converter air cooled
(1N) Single-phase
(02) 200-240 V AC
(E20) IP20/Open type
(+ACXX) No integrated brake chopper
(+DAMI) iC2-Micro
(+EAXXXXXX) No customization
(+ECXXX) Latest released version
(MA02C) MA02c
(1K5) 1.5 kW/2 HP
(IC2-30FA1N02-06A8E20F4) IC2-30FA1N02-06A8E20F4
[]
(GLBL) Global (Standard)
(IC2-30FA1N02-06A8E20F4) IC2-30FA1N02-06A8E20F4
(+ACXX) +ACXX
(1.300) 1.3
(1.600) 1.6
(Y901) Y901
(3A999.a) 3A999.a
(G401) (G401) CN
(D902) D902