제품 구성

VLT® Midi Drive FC 280

신제품에 기본 선택항목 적용

일반
필수
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K2) K2
(FC-280P4K0T4E20H1BXC) FC-280P4K0T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(3.900) 3.9
(3.600) 3.6
(14.4) 14.4
(14.4) 14.4
(9) 9
(8.2) 8.2
(115.5) 115.5
(6.2) 6.2
(4) 4
(272.5) 272.5
(90.0) 90.0
(168.0) 168.0
(G401) (G401) CN
(FC-280P4K0T4E20H1BXC) FC-280P4K0T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(Y901) Y901
(3A999.a) 3A999.a
(D902) D902