제품 구성

VLT® Midi Drive FC 280

신제품에 기본 선택항목 적용

일반
필수
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K1) K1
(FC-280PK55T4E20H1BXC) FC-280PK55T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2.8
(2.500) 2.5
(2.7) 2.7
(2.7) 2.7
(1.7) 1.7
(1.6) 1.6
(25.2) 25.2
(1.2) 1.2
(0.55) 0.55
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280PK55T4E20H1BXC) FC-280PK55T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(Y901) Y901
(3A999.a) 3A999.a
(D902) D902