제품 구성

VLT® Micro Drive

신제품에 기본 선택항목 적용

일반
필수
(FC-) VLT® Micro Drive FC-
(051) 51
(E20) (E20) IP20 / Chassis
(H3) (H3) RFI Class A1/B (C1)
(B) Brake chopper
(X) No Loc. Cont. Panel
(C) Coated PCB
(X) No Mains Option
(X) Standard Cable Entries
(X) No adaptation
(SXXX) Latest release std. SW.
(M3) M3-FRAME
(FC-051P2K2T2E20H3BXCXXXSXXX) FC-051P2K2T2E20H3BXCXXXSXXX
(FC-051P2K2T2E20H3BXCXXXSXXX) FC-051P2K2T2E20H3BXCXXXSXXX
(GLBL) Global (Standard)
(3.300) 3.3
(3.000) 3
(Y901) Y901
(3A999.a) 3A999.a
(G401) (G401) CN
(D902) D902