제품 구성

VLT® Decentral Drive FCD 302

신제품에 기본 선택항목 적용

일반
필수
(FCD) VLT® Decentral Drive FCD
(302) 302
(T4) 380-480VAC (Three phased)
(H1) RFI Class A1/C2
(1) Compl. small stand alone
(M) Metric threads
(C) With display connector
(X) No motor plug
(X) No mains plug
(X) Reserved
(MF1) (MF1) MF1
(FCD302P2K2T4B66H1S1FMFCXXXXX) FCD302P2K2T4B66H1S1FMFCXXXXX
(A0BXXXXXXD0) A0BXXXXXXD0
(GLBL) Global (Standard)
(Y901) Y901
(3A999.a) 3A999.a
(10.100) 10.1
(9.800) 9.8
(B901) (B901) Factory DK
(FCD302P2K2T4B66H1S1FMFCXXXXX) FCD302P2K2T4B66H1S1FMFCXXXXX
(A0BXXXXXXD0) A0BXXXXXXD0
(D902) D902