Heating Mats, DEVIcomfort™ 150T, 150 W/m², 1.00 m², Supply voltage [V] AC: 230
83030562
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2.00, Application: Floor heating
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2.00, Application: Floor heating
총 중량 | 1.061 Kg |
순중량 | 1.05 Kg |
Volume | 12.199 Liter |
EAN | 5703466169339 |
총 중량 | 1.061 Kg |
순중량 | 1.05 Kg |
Volume | 12.199 Liter |
EAN | 5703466169339 |
Cable resistance [Ohm] | 353 |
Cable screen | Alufoil 100% |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | ¿¹ |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Coverage area [m²] | 1 m² |
Deformation strength [N] | 600 N |
Description | DEVIcomfort 150T 150W 230V 0.5x2m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | ¿¹ |
Heating output [W] | 150 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | ¿¹ |
Mat length [m] | 2 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Outer sheath | PVC |
Outer sheath colour | 빨강 |
Package depth [mm] | 145 mm |
Package height [mm] | 590 mm |
Package width [mm] | 145 mm |
Pulling strength [N] | 120 N |
REACH 후보 목록 물질 | No |
Set accessories | No |
UK RoHS compliance | Yes |
UNSPSC 코드 | 40101830 |
UV Protected | 없음 |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
공급 전압 [V] AC | 230 V |
두께 [mm] | 4 mm |
승인 | CE |
용도 | Floor heating |
운전 온도 [°C] [최대] | 85 °C |
전선의 종류 | Twin conductor |
제품군 | Heating Mats |
제품의 설명 | DEVIcomfort™ 150T |
케이블 직경 [mm] | 4 mm |
형식 | DEVIcomfort™ 150T |
Cable resistance [Ohm] | 353 |
Cable screen | Alufoil 100% |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | ¿¹ |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Coverage area [m²] | 1 m² |
Deformation strength [N] | 600 N |
Description | DEVIcomfort 150T 150W 230V 0.5x2m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | ¿¹ |
Heating output [W] | 150 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | ¿¹ |
Mat length [m] | 2 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Outer sheath | PVC |
Outer sheath colour | 빨강 |
Package depth [mm] | 145 mm |
Package height [mm] | 590 mm |
Package width [mm] | 145 mm |
Pulling strength [N] | 120 N |
REACH 후보 목록 물질 | No |
Set accessories | No |
UK RoHS compliance | Yes |
UNSPSC 코드 | 40101830 |
UV Protected | 없음 |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
공급 전압 [V] AC | 230 V |
두께 [mm] | 4 mm |
승인 | CE |
용도 | Floor heating |
운전 온도 [°C] [최대] | 85 °C |
전선의 종류 | Twin conductor |
제품군 | Heating Mats |
제품의 설명 | DEVIcomfort™ 150T |
케이블 직경 [mm] | 4 mm |
형식 | DEVIcomfort™ 150T |