Heating Mats, DEVIasphalt™ 300T, 300 W/m², 6.00 m², Supply voltage [V] AC: 400
83900175
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 6.00, Application: Asphalt ice and snow melting
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 6.00, Application: Asphalt ice and snow melting
총 중량 | 6.85 Kg |
순중량 | 6.782 Kg |
Volume | 19.6 Liter |
EAN | 5703466192818 |
총 중량 | 6.85 Kg |
순중량 | 6.782 Kg |
Volume | 19.6 Liter |
EAN | 5703466192818 |
Bi-conductor screen [mm²] | 1 |
Cable resistance [Ohm] | 91.4 |
Cable screen | Alufoil 100% |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | ¿¹ |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 10 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Conductor insulation | FEP |
Coverage area [m²] | 6 m² |
Deformation strength [N] |
|
Description | DEVIasphalt™ 300T 1746W 400V 1.00 x 6m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Filler material | XPLE |
Flame retardant | ¿¹ |
Heating output [W] | 1746 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | ¿¹ |
Mat length [m] | 6 m |
Mat output [W/m²] | 300 W/m² |
Mat width [m] | 1 m |
Non operating temperature [°C] [Max] | 85 °C |
Outer sheath | XPLO |
Outer sheath colour | Black |
Package depth [mm] | 1000 mm |
Package height [mm] | 140 mm |
Package width [mm] | 140 mm |
Pulling strength [N] |
|
REACH 후보 목록 물질 | No |
Set accessories | No |
Short period temperature [°C] [Max] | 240 °C |
UK RoHS compliance | Yes |
UNSPSC 코드 | 40101830 |
UV Protected | ¿¹ |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
공급 전압 [V] AC | 400 V |
두께 [mm] | 7 mm |
승인 | CE |
용도 | Asphalt ice and snow melting |
운전 온도 [°C] [최대] | 60 °C |
전선의 종류 | Twin conductor |
제품군 | Heating Mats |
제품의 설명 | DEVIasphalt™ 300T |
케이블 직경 [mm] | 7 mm |
형식 | DEVIasphalt™ 300T |
Bi-conductor screen [mm²] | 1 |
Cable resistance [Ohm] | 91.4 |
Cable screen | Alufoil 100% |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | ¿¹ |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 10 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Conductor insulation | FEP |
Coverage area [m²] | 6 m² |
Deformation strength [N] |
|
Description | DEVIasphalt™ 300T 1746W 400V 1.00 x 6m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Filler material | XPLE |
Flame retardant | ¿¹ |
Heating output [W] | 1746 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | ¿¹ |
Mat length [m] | 6 m |
Mat output [W/m²] | 300 W/m² |
Mat width [m] | 1 m |
Non operating temperature [°C] [Max] | 85 °C |
Outer sheath | XPLO |
Outer sheath colour | Black |
Package depth [mm] | 1000 mm |
Package height [mm] | 140 mm |
Package width [mm] | 140 mm |
Pulling strength [N] |
|
REACH 후보 목록 물질 | No |
Set accessories | No |
Short period temperature [°C] [Max] | 240 °C |
UK RoHS compliance | Yes |
UNSPSC 코드 | 40101830 |
UV Protected | ¿¹ |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
공급 전압 [V] AC | 400 V |
두께 [mm] | 7 mm |
승인 | CE |
용도 | Asphalt ice and snow melting |
운전 온도 [°C] [최대] | 60 °C |
전선의 종류 | Twin conductor |
제품군 | Heating Mats |
제품의 설명 | DEVIasphalt™ 300T |
케이블 직경 [mm] | 7 mm |
형식 | DEVIasphalt™ 300T |