AVTB (fast), PN 16, DN 25, 5.5 m³/h, 20 °C - 60 °C, 2 m, Internal thread

003N4252

AVTB 25 Thermostatic valve 20-60 °C

제품 세부정보

총 중량 1.82 Kilogram
순중량 1.71 Kilogram
Volume 3.967 Liter
EAN 5702421100295

 

Capillary tube length [m] 2 m
Cavitation factor 0.4
Cone /seat sealing material NBR / Brass W. No 2.0402
Connection types Internal thread
Contain batteries No
Description AVTB 25 Thermostatic valve 20-60 °C
Differential pressure range [bar] [Max] 10 bar
Flow characteristic Linear
Flow control 없음
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
Impulse tube material Copper mat. No 2.0090
Kvs values [m³/h] 5.5 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature at sensor [°C] [Max] 90 °C
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure nominal [bar] 16 bar
Rection time close [sec] 3 "
Rection time open [sec] 3 "
Return limiter function 없음
Temperature control ¿¹
Temperature sensor diameter [mm] 18 mm
Temperature sensor length [mm] 210 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 20 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
UK RoHS compliance Out of scope
Valve body material Brass CuZn40Pb2 W. no 2.0402
Valve cone material NBR rubber
Valve seat material Cr Ni steel W.no 1.4301
Valve size DN 25
기능 Temp. controller
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] 2 °C
센서 연결 M14x1 / R1/2 ext thread acc. DIN 2999
승인 표준 ETA VA 1.54/18952
연결의 크기 Rp 1
연결표준 ISO 7/1
제품군 Temperature controllers
주변 온도 [°C] [최대] 70 °C
주변 온도 [°C] [최소] 0 °C
직경 [mm] 25 mm
형식 AVTB (fast)

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality