AFPQ 4, PN 40, 0.10 bar - 0.70 bar, 0.50 bar, 250 cm², Yellow

003G1034

AFPQ 4 PN40 0,1-0,7/0,5 250cm2 yellow

제품 세부정보

총 중량 36.44 Kilogram
순중량 36.44 Kilogram
Volume 91.19 Liter
EAN 5702421808481

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
China RoHS compliance Out of scope
Description AFPQ 4 PN40 0,1-0,7/0,5 250cm2 yellow
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.7 bar
Differential pressure setting [bar] [Min] 0.1 bar
EU RoHS compliance Out of scope
Flow control ¿¹
Flow limitation 없음
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Differential pressure controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 0.7 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Setting Type Adjustable
UK RoHS compliance Out of scope
기능 Diff. press. and flow controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No 1.0338, zinc plated and yellow chromate
색깔 Yellow
제품군 Actuators - Pressure Flow
형식 AFPQ 4

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality