AFPB-F, PN 25, 0.20 bar, 250 cm²

003G1026

AFPB-F PB25 0,2 250cm2 int. spring

제품 세부정보

총 중량 48.5 Kilogram
순중량 9.6 Kilogram
Volume 65.25 Liter
EAN 5702421808405

 

Actuator size [cm²] 250 cm²
China RoHS compliance Out of scope
Description AFPB-F PB25 0,2 250cm2 int. spring
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.2 bar
Differential pressure setting [bar] [Min] 0.2 bar
dPb virtual 0.2
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation ¿¹
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Mounting version Return
Operating pressure [bar] [Max] 25 bar
Pressure class PN 25
Pressure controller Differential pressure controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 0.2 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 1fc27f33-7222-414d-8ff1-81abdd587564
SCIP 서류 제품 이름 AFP/A/B
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure 고정된
Stroke [mm] 7 mm
UK RoHS compliance Out of scope
기능 Diff. press. and flow limiter
매질 온도 [°C] [최대] 150 °C
제품군 Actuators - Pressure Flow
형식 AFPB-F

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality