V73D52, PN 25, DN 20, Flow rate [m³/h]: 0.00, 1.00 bar - 5.50 bar, External Thread, Mounting version: Bypass

065-4210

V73D52 PN25 20/6,3 1,0-5,5 thr bypass

제품 세부정보

총 중량 3.33 Kilogram
순중량 3.33 Kilogram
Volume 10.426 Liter
EAN 5702421805732

 

Actuator size [cm²] 31 cm²
Connection types External Thread
Contain batteries No
Description V73D52 PN25 20/6,3 1,0-5,5 thr bypass
Differential pressure range [bar] [Max] 12 bar
Differential pressure setting [bar] [Max] 5.5 bar
Differential pressure setting [bar] [Min] 1 bar
Flow control 없음
Flow limitation 없음
Flow rate [m³/h] 0 m³/h
Flow rate [m³/h] [Max] 0 m³/h
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 6.3 m³/h
Leakage rate [% Kvs] 0.02
Mounting version Bypass
Number of ports 2
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve size DN 20
기능 Press. relief controller
매질 온도 [°C] [최대] 130 °C
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 20 mm
형식 V73D52

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality