보증 추가
제품이 장바구니에 추가되었습니다
065-4210 장바구니에 추가되었습니다
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
V73D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass
- Photos :
- Drawing :
- Videos :
![V73D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass V73D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass](https://assets.danfoss.com/photos/preview/144108/ID263541854881-0101_preview.jpg?w=96&h=96)
![V73D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass V73D52, PN 25, DN 20, Flow rate [m³/h]: 0, 1 bar - 5.5 bar, External Thread, Mounting version: Bypass](https://assets.danfoss.com/photos/preview/144108/ID263541854881-0101_preview.jpg?w=96&h=96)