AFA Oil, PN 25, 0.50 bar - 2.50 bar, 80 cm², Yellow

003G1047

AFA OIL PB25 0,5-2,5 80cm2 yellow

제품 세부정보

총 중량 8.55 Kilogram
순중량 8.55 Kilogram
Volume 26.485 Liter
EAN 5702421808610

 

Actuator size [cm²] 80 cm²
China RoHS compliance Out of scope
Contain batteries No
Description AFA OIL PB25 0,5-2,5 80cm2 yellow
Differential pressure setting [bar] [Max] 2.5 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control 없음
Flow limitation 없음
Media pH [Max] 10
Media pH [Min] 7
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 2.5 bar
Pressure setting range [bar] [Min] 0.5 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Setting Type Adjustable
UK RoHS compliance Out of scope
기능 Press. relief controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No 1.0338, zinc plated and yellow chromate
색깔 Yellow
제품군 Actuators - Pressure Flow
형식 AFA Oil

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality