AVQM, PN 25, DN 15, 0.07 - 1.60, G 3/4 A
AVQM, PN 25, DN 15, 0.07 - 1.60, G 3/4 A

003H6749

AVQM PN25 15/2,5 /0,2 thread flow/ret

제품 세부정보

총 중량 2.89 kg
순중량 2.55 kg
EAN 5702421542705

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.31
Cavitation factor 25% 0.58
Cavitation factor 50% 0.53
Cavitation factor 75% 0.51
Connection types External Thread
Differential pressure range [bar] [Max] 20 bar
Flow control ¿¹
Flow limitation ¿¹
Flow rate [m³/h] 1.4 m³/h
Flow rate [m³/h] [Max] 1.6 m³/h
Flow rate [m³/h] [Min] 0.07 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 2.5 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 25
Pressure controller 없음
Pressure nominal [bar] 25 bar
Sealing CV material Metal
Sealing DP material EPDM
Setting type 없음
Stem position 평시 개방.
Stroke [mm] 5 mm
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone CV material Dezincing free brass CuZn36Pb2As
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
기능 Flow controller with int. control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
설명 AVQM PN25 15/2,5 /0,2 thread flow/ret
연결의 크기 G 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 AVQM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality