AFQM 6, PN 25, DN 40, Flow rate [m³/h]: 2.20 - 11.00, Flange, Mounting version: Free

003G1084

AFQM 6 PN25 40/20 /0,2 flange flow/ret

제품 세부정보

총 중량 33 Kilogram
순중량 33 Kilogram
Volume 110.448 Liter
EAN 5702421808986

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
Cavitation factor 0.55
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types Flange
Description AFQM 6 PN25 40/20 /0,2 flange flow/ret
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Out of scope
Flow control ¿¹
Flow limitation ¿¹
Flow rate [m³/h] 11 m³/h
Flow rate [m³/h] [Max] 11 m³/h
Flow rate [m³/h] [Min] 2.2 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
In scope of WEEE and contain batteries No
Kvs values [m³/h] 20 m³/h
Leakage rate [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller 없음
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 f8cf0cbc-88d9-460e-8f70-2be54794ee8e
SCIP 서류 제품 이름 AFQM DN40-50
Sealing CV material Metal
Sealing DP material EPDM
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure 없음
Stem position 평시 개방.
Stroke [mm] 8 mm
UK RoHS compliance Out of scope
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone CV material Stainless steel mat. No. 1.4404
Valve cone DP material Stainless steel mat. No. 1.4404
Valve seat material Stainless steel M. No. 1.4021
Valve size DN 40
기능 Flow controller with int. control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 DN 40
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 40 mm
형식 AFQM 6

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality