AFQM 2, PN 16, DN 65, Flow rate [m³/h]: 8.40 - 42.00, Flange, Mounting version: Free

003G5501

Pressure independent control valve

제품 세부정보

총 중량 50 Kilogram
순중량 39.5 Kilogram
Volume 191.52 Liter
EAN 5714279064933

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 160 cm²
Cavitation factor 0.65
Cavitation factor 100% 0.52
Cavitation factor 25% 0.67
Cavitation factor 50% 0.67
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types Flange
Description Pressure independent control valve
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow control ¿¹
Flow limitation ¿¹
Flow rate [m³/h] 42 m³/h
Flow rate [m³/h] [Max] 42 m³/h
Flow rate [m³/h] [Min] 8.4 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
In scope of WEEE and contain batteries No
Kvs values [m³/h] 60 m³/h
Leakage rate [% Kvs] 0.01
Leakage through port max. [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
PN alternative VSP 25
Pressure class PN 16
Pressure controller 없음
Pressure nominal [bar] 16 bar
Pressure relieve system control valve insert Chamber
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 60269f9a-5fc7-4ca8-b7ef-496d2cff1391
SCIP 서류 제품 이름 AFQM PN 16
Sealing CV material EPDM
Sealing DP material EPDM
Setting Type Fixed
Stem position 평시 개방.
Stroke [mm] 12 mm
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone CV material Stainless steel mat. No. 1.4021
Valve cone DP material Stainless steel mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 65
기능 Flow controller with int. control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 DN 65
용도 District heating and cooling
제품군 Pressure flow controllers
직경 [mm] 65 mm
형식 AFQM 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality