Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 50, 20 m³/h, 1 bar - 4.5 bar, External Thread, G 2 1/2 A, Mounting version: Bypass

003H6680

SAVA PN25 50/20 1,0-4,5 thread bypass

제품 세부정보

총 중량 9.04 Kilogram
순중량 9.04 Kilogram
Volume 25.92 Liter
EAN 5702421542019

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description SAVA PN25 50/20 1,0-4,5 thread bypass
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Yes with exemptions
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 20 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller ¿¹
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 4.5 bar
Pressure setting range [bar] [Min] 1 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시에는 차단
UK RoHS compliance Out of scope
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 50
기능 Safety press. relief controller (SÜV)
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 2 1/2 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 50 mm
형식 SAVA

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality