보증 추가
제품이 장바구니에 추가되었습니다
003H6679 장바구니에 추가되었습니다
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
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 40, 16.00 m³/h, 1.00 bar - 4.50 bar, External Thread, G 2 A, Mounting version: Bypass
- Photos :
- Drawing :
- Videos :
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 40, 16.00 m³/h, 1.00 bar - 4.50 bar, External Thread, G 2 A, Mounting version: Bypass
003H6679
SAVA PN25 40/16 1,0-4,5 thread bypass