Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 32, 12.5 m³/h, 3 bar - 11 bar, External Thread, G 1 3/4 A, Mounting version: Bypass

003H6684

SAVA PN25 32/12,5 3-11 thread bypass

제품 세부정보

총 중량 9.806 Kilogram
순중량 9.806 Kilogram
Volume 25.92 Liter
EAN 5702421542057

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.38
Cavitation factor 25% 0.64
Cavitation factor 50% 0.57
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description SAVA PN25 32/12,5 3-11 thread bypass
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Yes with exemptions
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 12.5 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller ¿¹
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 11 bar
Pressure setting range [bar] [Min] 3 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시에는 차단
UK RoHS compliance Out of scope
Valve body material Ductile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 32
기능 Safety press. relief controller (SÜV)
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 1 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 32 mm
형식 SAVA

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality