보증 추가
제품이 장바구니에 추가되었습니다
003H6682 장바구니에 추가되었습니다
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
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 20, 6.30 m³/h, 3.00 bar - 11.00 bar, External Thread, G 1 A, Mounting version: Bypass
- Photos :
- Drawing :
- Videos :
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 20, 6.30 m³/h, 3.00 bar - 11.00 bar, External Thread, G 1 A, Mounting version: Bypass
003H6682
SAVA PN25 20/6,3 3-11 thread bypass