Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 15, 4 m³/h, 1 bar - 4.5 bar, External Thread, G 3/4 A, Mounting version: Bypass

003H6675

SAVA PN25 15/4 1,0-4,5 thread bypass

제품 세부정보

총 중량 5.41 Kilogram
순중량 5.39 Kilogram
Volume 10.701 Liter
EAN 5702421541968

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description SAVA PN25 15/4 1,0-4,5 thread bypass
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Yes with exemptions
Flow control 없음
Flow limitation 없음
Function VSP - P ¿¹
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 4 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure controller ¿¹
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 4.5 bar
Pressure setting range [bar] [Min] 1 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Adjustable
Stem position 평시에는 차단
UK RoHS compliance Out of scope
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
기능 Safety press. relief controller (SÜV)
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 SAVA

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality